BOARD DETAILS
-------------


BOARD NAME 			: AM438x EVM
REV				: 1.4 A
DIMENSIONS			: 250 MM X 212 MM
NO.OF LAYERS			: 6
MINIMUM TRACEWIDTH/ CLEARANCE	: 4 / 4 MILS	
MINIMUM DRILL SIZE		: 10 MIL
BOARD THICKNESS                 : 62 MILS 
BOARD FINISH			: ENIG
BOARD MATERIAL                  : FR4
SOLDER MASK			: BLACK

GERBER FORMAT

THE ARTWORK IS IN THE FOLLOWING FORMAT:
GERBER RS274X

           
IN CASE OF ANY CLARIFICATIONS PLEASE CONTACT 
ZUBAIR(9945155526)

MISTRAL SOLUTIONS PVT. LTD.
# 60, Adarsh Regent, 100 Ft. Ring Road,	                        
Domlur Extension,	                             
Bangalore - 560 071, INDIA	                                      
Ph: 91-80-3091 2600 Fax: 91-80-2535 6440	                      
www.mistralsolutions.com